IESNA:LM-63-2002
[TEST]P946949
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6286
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
688.6 752.1 821.2 894.6 958.1 1011.3 1051.6 1075.2 1079.1 1067.5
1055.5 1054.6 1061.9 1077.8 1115.1 1208.2 1439.5 1786.6 2096 2333.7
2516.4 2688.9 2844.7 2991 3089.2 2947.7 2386 1669.1 1154.2 776.2
327.4 103.8 49.3 21.5 6.9 0 0
688.6 753.4 826.4 897.2 961.1 1014.3 1057.2 1080.8 1084.2 1073.9
1060.6 1060.2 1065.8 1082.1 1120.3 1193.2 1392.3 1730.8 2075.8 2322.1
2512.2 2703.5 2849.8 2993.1 3099.1 3007.7 2487.7 1776.3 1209.5 804.9
348.4 112.8 57.5 25.3 9 0 0
688.6 752.6 823.4 891.6 952.5 1003.1 1042.2 1066.6 1069.2 1060.2
1050.3 1048.6 1054.6 1070.9 1107.4 1175.6 1337.4 1642.4 1985.7 2252.6
2449.9 2657.6 2854.6 3035.2 3187.9 3231.7 2881.6 2242.3 1512.9 982.6
454.8 179.3 100.8 55.8 25.7 8.6 0
688.6 747.4 813.1 878.3 933.2 980 1017.3 1036.6 1043 1039.2
1031.9 1031 1036.2 1043.9 1065.4 1108.7 1182.5 1352.4 1642.4 1975.4
2271.5 2546.5 2827.1 3091.4 3344.1 3541.5 3674.9 3685.6 3454.8 2740.8
1540.3 551.3 221.4 118.4 54.5 12.4 0
688.6 738.8 796.8 856.4 908.3 952.5 987.7 1011.3 1022 1024.6
1024.2 1026.7 1034 1040.9 1054.6 1086 1140.9 1223.7 1378.6 1640.3
1982.3 2347.4 2714.7 3097 3412.3 3710.1 4002.3 4328.8 4583.2 4396.2
3478 1915.8 753.9 337.2 142.4 14.6 0
688.6 734.1 785.2 836.7 883.9 927.2 962.4 989.8 1004.9 1015.6
1023.3 1035.8 1054.6 1069.7 1083.8 1106.1 1153.7 1230.1 1346.8 1489.7
1700.4 1976.3 2290.3 2627.6 2975.5 3361.3 3792.1 4297.9 4994.7 5408.8
4948.4 3719.5 2023 721.7 179.3 10.3 0
688.6 731.6 781.8 833.7 879.6 922.9 960.2 987.3 1003.6 1013.9
1024.6 1037 1055.1 1070.9 1087.7 1112.6 1158.9 1234 1351.5 1503
1705.1 1975.4 2282.2 2612.6 2967.4 3357.4 3797.6 4330.1 4993.9 5383.9
4881 3648.3 2013.2 736.3 177.2 11.6 0
688.6 723 764.2 809.2 852.5 894.6 932.4 964.1 986.8 1004.4
1022.9 1045.2 1069.7 1090.2 1110.4 1139.2 1185.5 1257.2 1363.6 1508.6
1693.1 1918.8 2189.5 2501.4 2854.1 3251 3684.4 4152.5 4727.4 5166.8
4566.1 2851.5 1293.6 440.2 104.7 9 0
688.6 717.4 748.3 783.9 822.5 861.6 900.2 934.1 965 992
1020.3 1047.3 1073.1 1095.8 1121.6 1158.9 1212.5 1295.3 1419.8 1589.7
1814.5 2082.7 2393.7 2733.6 3079.4 3443.2 3816.9 4213.8 4608.6 4741.6
4213 2823.7 1214.7 364.3 146.7 40.8 0
688.6 707.5 729.8 755.6 787.8 822.9 857.3 892.9 925.5 958.5
992 1022.5 1048.2 1075.7 1104.8 1139.6 1193.7 1280.3 1414.2 1609.4
1863.4 2156.5 2470.1 2788 3104.7 3422.6 3750 4063.6 4206.5 3934.1
3097.8 1554.1 419.6 159.2 86.7 24 0
688.6 697.2 708.4 726.4 750.4 776.6 807.9 838.4 871.4 902.3
938.4 973.1 1007.4 1043.5 1080.8 1125.4 1186.8 1282 1425.3 1639.4
1920.5 2253.9 2575.7 2852.8 3092.7 3319.7 3504.2 3547.9 3324.8 2716.4
1694.8 619.6 124.4 38.2 13.3 4.7 0
688.6 692.1 696.8 710.5 730.3 752.1 778.3 805.3 834.5 865.8
899.3 933.6 971.4 1010 1052.9 1104.4 1171.8 1270.9 1409.9 1600.4
1855.7 2151.7 2423.3 2592.4 2670.1 2684.2 2626.7 2444.8 2111.4 1618.9
952.9 324.4 73.8 21 6 2.6 0
688.6 685.2 685.6 692.9 706.2 722.5 742.3 763.3 784.3 804.1
825.9 846.1 869.7 892.4 917.3 947.4 991.6 1061.1 1170.9 1331
1536.5 1745 1888.7 1908.9 1793.9 1580.2 1274.7 895 510.2 233.4
100 37.8 14.2 5.6 2.6 0.4 0
688.6 673.2 664.2 659 654.7 647 633.7 612.7 584.8 551.8
514 474.1 434.2 398.6 371.1 351 336.4 330.8 359.6 426.1
499.9 560.4 556.9 459.1 321.8 214.5 148.5 103.4 69.1 42.9
27 17.2 8.6 3.4 0.9 0 0
688.6 662 641.4 615.7 578.8 532.9 478.8 418.3 354 290.9
245 221 215.8 218 225.3 231.7 236.8 237.3 231.7 220.1
207.2 194.4 180.6 165.6 145.9 121.4 94.8 68.2 51.1 37.3
24 14.2 5.6 2.1 0.9 0 0
688.6 652.2 615.3 565.9 498.1 423.9 346.3 277.6 238.1 224.8
218 212 207.2 202.5 199.9 198.2 196.1 191.4 181.1 166
151 136 121.4 104.7 88 73.4 62.6 53.2 42 28.7
14.6 7.3 3.4 1.3 0 0 0
688.6 642.3 590.4 511.4 423.9 335.1 265.2 238.6 230.8 224.4
218 211.5 205.1 198.7 189.2 178.5 166 151.5 135.6 120.1
105.5 92.7 82.4 74.2 66.5 59.2 51.5 40.8 27.9 18.9
12.4 6.9 3 1.3 0 0 0
688.6 636.3 565.5 473.3 369.4 281.9 246.3 239 232.1 224.8
218.8 211.5 203.8 194.4 182.4 167.3 151 134.3 116.7 99.5
85.4 76.4 69.9 63.9 57.5 51.1 43.8 34.8 27.5 21.9
15.9 10.3 3.4 0.4 0 0 0
688.6 627.7 541.5 432.1 324.8 261.3 247.1 240.3 233.4 226.1
219.7 212.8 204.7 193.5 178.5 162.6 143.3 124 103 88
78.1 72.1 67.4 62.2 56.6 49.8 41.2 33.9 28.3 22.3
16.3 10.3 3 0 0 0 0
688.6 626.9 533.8 416.2 307.6 258.7 249.7 242.4 235.1 228.3
221.4 213.7 205.5 193.5 178.9 159.6 137.7 115.8 97.8 84.1
75.5 69.9 64.8 59.2 52.8 44.6 35.6 29.6 24 18.4
12.4 6.9 1.7 0 0 0 0
688.6 626.9 528.2 407.6 300.3 258.7 251.4 244.1 236 228.3
221.4 214.1 205.9 195.2 181.5 162.6 139.4 116.3 96.5 82
73.4 68.2 63.1 57.1 49.8 39.5 30.5 25.3 20.6 15.4
9.9 3.9 0.4 0 0 0 0
688.6 629 530.7 408.9 300.3 258.7 251.4 244.1 236.4 229.1
221.8 214.5 206.8 196.5 182.8 161.8 138.6 114.6 94.8 80.7
72.9 67.8 62.2 56.6 48.9 36.9 28.7 24 18.9 13.7
8.6 3 0 0 0 0 0
